Image of 7165-102 Plant Paging/Intercom Subset
Image of 7165-102 Plant Paging/Intercom Subset

Plant Paging/Intercom Subset

Brand: Austdac

Catalog ID: 7165-102

Flush-Mount Subset with 5-Party Lines

Page Party Intercom System

Product details

General

Catalog Number

7165-102

Color

Gray

Material

Steel

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

61 cu.in

Depth

2.5

Height

4.88 in

Weight

3.9 lb

Width

5 in

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads

Specifications