Brand: Austdac
Catalog ID: 701-302
Catalog Number
701-302
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
UPC
850025795012
Weather Rating
Indoor
Cubic Capacity
426.465 cu.in
Depth
6.5
Height
8.1 in
Weight
6.8 lb
Width
8.1 in
Input Voltage
120 VAC
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2