Image of 723-003 Plant Paging/Intercom Amplifier
Image of 723-003 Plant Paging/Intercom Amplifier

Plant Paging/Intercom Amplifier

Brand: Austdac

Catalog ID: 723-003

24 VDC Remote Handset/Speaker Amplifier

Page Party Intercom System

Product details

General

Catalog Number

723-003

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

196.83 cu.in

Depth

3

Height

8.1 in

Weight

5.6 lb

Width

8.1 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads

Specifications