Image of 370-420 Page/Party® Series, Radio Coupler (VHF)
Image of 370-420 Page/Party® Series, Radio Coupler (VHF)
Typical Application

Page/Party® Series, Radio Coupler (VHF)

Brand: Austdac

Catalog ID: 370-420

The Model 370-420 VHF Page/Party® Radio Coupler enable a GAI-TRONICS' Page/Party® system to communicate with wireless radio systems. Radio users, whether outside the facility at a remote location or inside the plant, can seamlessly communicate with Page/Party® users. The coupler combines interface circuitry with a radio module in one compact unit. The coupler operates in a half-duplex manner; audio is only heard in one direction at a time. Audio direction is controlled by a VOX circuit on the Page/Party® side, and a carrier detector on the radio. The coupler converts audio levels from the Page/Party® system to an appropriate level for the radio. Audio is then transmitted on the selected frequency programmed into the radio.

  • Includes Interface and Radio in One Compact Unit
  • Compatible with GAI-TRONICS' Page/Party®, SmartSeries™ and ICS systems
  • Universal AC (85-264V) or 24 VDC Operation
  • Hybrid Circuitry to Eliminate Sidetone
  • Off-hook Detection on Party Line
  • 16-level VOX Detection Circuitry for Monitoring Page or Party Line Audio
  • 33? Termination for Page and Party Line
  • Selectable High or Low Radio Output Power
  • Relay Output Activated by Radio Received Frequency

General

Catalog Number

370-420

Color

Orange

Construction

16 Gauge Cold-Rolled Steel; Safety Orange Powder Coating

Mount location

Indoor Wall or Column

Operating Temperature

-4°F to 140 °F

Series

Page/Party® Series

Type

VHF

Dimensions

Cubic Capacity

480 cu.in

Depth

5 in

Height

12 in

Weight

9.5 lb

Width

8 in

Certifications And Compliance

Certification

IC Certification - VHF: 1084A-RIT 17142

Compliance

FCC Compliance: Part 90

Operational

Operating Temperature

-4°F to 140 °F

Configuration

Mount location

Indoor Wall or Column