Brand: Austdac
Catalog ID: 910-720S1R0
Catalog Number
910-720S1R0
Color
Orange
Connectivity Options
Ethernet with RTU
Material
Steel
Series
SP2
Temperature Range
-22° F to +140° F (-30° C to +60° C)
Input Voltage
24 VDC
Certification
UL
Hazardous Rating(s)
NRTL Listed (USA and Canada) Hazardous Locations: UL Class I, Division 2, Groups A, B, C, D