Image of 920-720S100 VoIP Plant Paging Station
Image of 920-720S100 VoIP Plant Paging Station

VoIP Plant Paging Station

Brand: Austdac

Catalog ID: 920-720S100

SP2 Outdoor Speaker Amplifier Station, 24 VDC, UL Class I, Div. 2, Ethernet cable connection, 8-ohm speaker output with SmartVolume, RTU output, Orange finish

  • Serverless Page Party
  • Multicast VoIP Technology

Product details

General

Catalog Number

920-720S100

Color

Orange

Connectivity Options

Ethernet with RTU

Series

SP2

Temperature Range

-22° F to +140° F (-30° C to +60° C)

Electrical Ratings

Input Voltage

24 VDC

Certifications And Compliance

Hazardous Rating(s)

NRTL Listed (USA and Canada) Hazardous Locations: UL Class I, Division 2, Groups A, B, C, D