Brand: Austdac
Catalog ID: 920-7B0S100
Catalog Number
920-7B0S100
Color
Orange
Connectivity Options
Fiber with RTU
Series
SP2
Temperature Range
-22° F to +140° F (-30° C to +60° C)
Input Voltage
24 VDC
Hazardous Rating(s)
NRTL Listed (USA and Canada) Hazardous Locations: UL Class I, Division 2, Groups A, B, C, D