Image of 13380-007 15 Watt IEC/ATEX Speakers - 70V
Image of 13380-007 15 Watt IEC/ATEX Speakers - 70V

15 Watt IEC/ATEX Speakers - 70V

Brand: Austdac

Catalog ID: 13380-007

The speakers carry a global weather rating of IP66 together with Zone 1 approval to: IEC (International), ATEX (European Division), INMETRO (Brazile) and GOST-R. Easily identifiable in red these models are available as Exd, and (on request) Exde versions.

PAGA Loudspeaker

Product details

General

Catalog Number

13380-007

Color

Red (RAL3000)

Operating Temperature

  • -50° C to +55° C
  • -58° F to +131° F

Storage Temperature Range

-50° C to + 70° C (-58° F to + 158° F)

Electrical Ratings

Wattage

15 W

Certifications And Compliance

Certification

  • IEC (international)
  • ATEX (European Union)
  • INMETRO (Brazil)
  • GOST-R

Compliance

IP66/67

Resources and downloads

Specifications