Image of 13381-002 25 Watt IEC/ATEX Speakers - 16 ohm
Image of 13381-002 25 Watt IEC/ATEX Speakers - 16 ohm

25 Watt IEC/ATEX Speakers - 16 ohm

Brand: Austdac

Catalog ID: 13381-002

The speakers carry a global weather rating of IP66 together with Zone 1 approval to: IEC (International), ATEX (European Division), INMETRO (Brazile) and GOST-R. Easily identifiable in red these models are available as Exd, and (on request) Exde versions.

PAGA Loudspeaker

Product details

General

Catalog Number

13381-002

Color

Red (RAL3000)

Storage Temperature Range

-50°C to + 70°C (-58°F to + 158°F)

Electrical Ratings

Wattage

25 W

Certifications And Compliance

Certification

  • IEC (international)
  • ATEX (European Union)
  • INMETRO (Brazil)
  • GOST-R

Compliance

IP66/67

Resources and downloads

Specifications