Image of 13381-003 25 Watt IEC/ATEX Speakers - 70V
Image of 13381-003 25 Watt IEC/ATEX Speakers - 70V

25 Watt IEC/ATEX Speakers - 70V

Brand: Austdac

Catalog ID: 13381-003

The speakers carry a global weather rating of IP66 together with Zone 1 approval to: IEC (International), ATEX (European Division), INMETRO (Brazile) and GOST-R. Easily identifiable in red these models are available as Exd, and (on request) Exde versions.

PAGA Loudspeaker

Product details

General

Catalog Number

13381-003

Color

Red (RAL3000)

Storage Temperature Range

-50 °C to + 70 °C (-58 °F to + 158 °F)

Electrical Ratings

Wattage

25 W

Certifications And Compliance

Certification

  • IEC (international)
  • ATEX (European Union)
  • INMETRO (Brazil)
  • GOST-R

Compliance

IP66/67

Resources and downloads

Specifications