Take a TourTry out some Austdac Resources.
Brand: Austdac
Catalog ID: 13381-102
Catalog Number
13381-102
Color
Black
Storage Temperature Range
-50 °C to + 70 °C (-58 °F to + 158 °F)
Wattage
25 W
Certification
Compliance
IP66/67