Image of 13360 Clean Room Speaker; 8-ohm impedance
Image of 13360 Clean Room Speaker; 8-ohm impedance
Image of 13360 Clean Room Speaker; 8-ohm impedance

Clean Room Speaker; 8-ohm impedance

Brand: Austdac

Catalog ID: 13360

The Clean Room Speaker is ideal for clean room environments. The speaker is designed to provide outstanding voice reproduction for use in public address and general alarm applications. The unit can be ceiling mounted or flush mounted into a wall. The completely smooth front panel is sealed with an overlay that allows for wash-downs while keeping the environment particulate-free.

  • Ceiling or Wall Flush Mountable
  • Outstanding voice reproduction
  • Completely smooth front panel is sealed with an overlay that keeps the environment particulate-free
  • Available in 8 ohms
  • Stainless steel back-box

Product details

General

Catalog Number

13360

Mount location

Ceiling or Flush Wall

Power

16 Watts continuous

Dimensions

Weight

11 lb

Electrical Ratings

Impedance

8 ohms

Sensitivity

102 dB (1 Watt @ 1 Meter)