Image of B650-8 Flush-Mount Speaker
Image of B650-8 Flush-Mount Speaker

Flush-Mount Speaker

Brand: Austdac

Catalog ID: B650-8

Flush-Mount ceiling speaker with enclosed rear chamber, ABS Construction, easy installation of back box with three mounting hooks; quick "spring clip" wire terminations

  • 8 Ohm, 6W Speaker
  • White ABS Grille and Enclosure
  • Impedance or XFMR Version Available
  • Three-way Easy Connect Terminals
  • 50-15000 Hz. Frequency Range
  • 90dB SPL @ 1 W, 1 Meter
  • Dimensions: 9.5" (232mm) Dia. X 4 3/4" (120mm) D

Product details

General

Catalog Number

B650-8

Mount location

Flush-Mount

Power

6W

Dimensions

Depth

4.7

Diameter

9.1 in

Electrical Ratings

Impedance

8 Ohms

Wattage

6 W

Resources and downloads

Specifications