Image of 10959-207 Audio Messenger Interface - Rackmount

Audio Messenger Interface - Rackmount

Brand: Austdac

Catalog ID: 10959-207

The innovative Audio Messenger Interface (AMI) from GAI-TRONICS® provides superior quality digital tone/speech generation and offers telephone interface and feedback elimination capability. A Compact Flash™ Card Kit stores the configuration programming, the voice and tone recordings, and provides CD-quality sound reproduction. With the capability to generate emergency tone alarms, pre-recorded voice messages, and automated normal operation announcements, the AMI is the answer to many communications needs.

General

Catalog Number

10959-207

Color

Black

Mount location

Rackmount

Type

  • Digital Speech Player
  • Alarm Generator
  • Telephone Interface

Dimensions

Cubic Capacity

326.9032 cu.in

Depth

11.18 in

Height

1.72 in

Width

17 in

Electrical Ratings

Frequency Rating

20-20000 Hz

Power Consumption

12-26 VDC, Class II power supply optional

Certifications And Compliance

Certified Listed

  • NRTL Listed to UL 60950
  • CAN/CSA-C22.2 No. 60950-00
  • IEC 60950

Operational

Operating Temperature Range Celcius

0° C to +50° C @ 20-80% humidity, non-condensing

Configuration

Mount location

Rackmount