

Brand: Austdac
Catalog ID: 10959-208
Catalog Number
10959-208
Color
Black
Mount location
Rackmount
Product Type
Signaling & Interfaces
Type
UPC
783586230060
Cubic Capacity
326.9032 cu.in
Depth
11.18 in
Height
1.72 in
Width
17 in
Frequency Rating
20-20000 Hz
Power Consumption
12-26 VDC, Class II power supply optional
Certified Listed
Operating Temperature Range Celcius
0° C to +50° C @ 20-80% humidity, non-condensing
Mount location
Rackmount