EZ Page Intercom
EZ Page Intercom

EZ Page Intercom, 230 VAC, CE certified

Brand: Austdac

Catalog ID: GC-AC3

  • Master / Slave User Configurable
  • Hands-free Operation
  • Rugged Construction
  • Wide Range of Operating Temperatures
  • Easy Installation Power Lead and Single Audio Pair Only (Additional Pair Required for Master/ Slave)
  • Compatible with GAI-TRONICS’ RigCom
  • Accepts Footswitch

Product details

General

Catalog Number

GC-AC3

Color

RAL5017 Blue

Enclosure Type

Cast Aluminum

Series

EZ Page Intercom

Temperature Range

-40° F to +158° F

Weather Rating

IP 55

Dimensions

Cubic Capacity

425.4488 cu.in

Depth

5.45

Height

11.2 in

Weight

10.93 lb

Width

6.97 in

Electrical Ratings

Voltage Rating

207/256 VAC

Certifications And Compliance

Certified Listed

CE

Resources and downloads

Specifications