Image of 10370-701 Speaker Amplifier Assemblies (VoIP)
Image of 10370-701 Speaker Amplifier Assemblies (VoIP)

Speaker Amplifier Assemblies (VoIP)

Brand: Austdac

Catalog ID: 10370-701

The VoIP Speaker Amplifier Assemblies enable broadcasting to personnel throughout a facility or area over an existing VoIP network via an external speaker(s) or connection to a central amplifier speaker system.

  • Wired
  • One-way broadcasting from IP network
  • Weatherproof enclosure
  • Direct 120/240 VAC input power or PoE
  • 30-watt speaker amplifier (into an 8-ohm speaker load) 10370-x01 series with 120/240 VAC input
  • 24-watt, 70.7V or 100V audio output, 10370-x02 series with 120/240 VAC input
  • 600-ohm audio output
  • Two programmable dry contact closure outputs
  • SIP compatible (RFC3261)
  • Real-time alarm reporting via email, Syslog, or TMA software
  • Configurable via web page, serial link or download
  • Multicast capability, up to eight addresses

Product details

General

Catalog Number

10370-701

Color

Gray

Connectivity Options

VoIP

Output Level Speaker

8 Ohm

Signal Type

VoIP - SIP

Specifications

FCC/IC

Type

Speaker Amplifier Assemblies

Weather Rating

Rainproof (3R)

Dimensions

Dimensions

4.0 in x 9.25 in x 13.0 in

Dimensions - Shipping

16.75 x 13.25 x 13.00

Height

13 in

Length

4 in

Weight

6.1 lb

Width

9.25 in

Electrical Ratings

Output Voltage

30 V

Signal

Ethernet

Voltage Rating Description

120/240 VAC/PoE

Certifications And Compliance

Certified Listed

FCC/IC

Resources and downloads

Specifications