Brand: Austdac
Catalog ID: GRC600
Catalog Number
GRC600
CE Compliant
CE Mark
Connectivity Options
PoE/PoE+, 802.3a f compliant (via RJ45)
Construction
Black PC/PET Plastic
Operating Temperature
-35° C to +66° C (-31° F to +151° F)
UPC
850025795333
Cubic Capacity
55.744 cu.in
Depth
1.6
Height
6.7 in
Weight
2 lb
Width
5.2 in
CE Compliant
CE Mark
Compliance
FCC CRF 47 Part 15