Image of  Trolex XD1+ Personal Dust Monitor
Image of  Trolex XD1+ Personal Dust Monitor
Image of  Trolex XD1+ Personal Dust Monitor

Trolex XD1+ Personal Dust Monitor

Brand: Austdac

XD1+ Dust Monitor: Ensure Clean, Safe Air

Protect your health with the XD1+ Personal Dust Monitor, designed to ensure the air you breathe is clean and safe. This dust monitor is essential for anyone working in industries prone to airborne particulate hazards. With its real-time monitoring capabilities, the XD1+ Dust Monitor delivers instant and accurate measurements of airborne particulate matter, allowing you to take control of your workplace air quality. Ideal for use in mining, construction, manufacturing, and more, this advanced dust monitor is a vital tool for maintaining your health and safety.

  • Real-time Monitoring: Get live updates on dust levels to proactively safeguard your health.
  • User-Friendly Interface: Easy-to-use interface allows anyone to operate without needing technical skills.
  • Data Logging and Analysis: Logs data for future analysis, helping you spot trends and make informed decisions.
  • Customizable Alerts: Set your own limits and get alerts if dust levels rise, keeping you ahead of health risks.
  • Portable and Lightweight: Easy to carry and ensures continuous monitoring wherever you are.
  • Invest in Health and Safety: Helps create a healthier workplace, letting you breathe easier and work smarter.
  • Advanced Technology: Features an OPC Light-scatter photometer for precise particle count with ±10% accuracy.
  • Connectivity Options: Includes USB-C and Bluetooth LE 5.3 for seamless data transfer and connectivity with applications.
  • Comprehensive Alarms: Equipped with STEL and TWA alarm setpoints and latching alarms for effective particulate monitoring.
  • Ample Memory: 1 GB capacity allows for 6 months of data logging at 10-second intervals, ensuring comprehensive coverage.

The Trolex XD1+ Dust Monitor features advanced real-time air quality tracking with customizable alerts, ensuring immediate awareness and protection against hazardous dust levels.

Product details

General

Material

PC/ABS Polymer Housing

Mounting Type

Personal mounting clip, 'Klick Fast' stud options

Operating Temperature Range Celcius

10°C to 40°C Optimum Performance
-10°C to 50°C Maximum Performance

Dimensions

WeightMetric

.17 kg

Electrical Ratings

Current Rating

1.5 A

Certifications And Compliance

Certification

UKCA and CE Compliant