

Brand: Austdac
Catalog ID: 227-02-0000-212
Catalog Number
227-02-0000-212
CE Compliant
Yes
Color
Yellow
Connectivity Options
SMART Analogue
Material Type
Plastic
Mount location
Surface-Mount & Desk Mounting
Operating Temperature
-40° C to +60° C
Output Level Ringer
80 dBA @ 2 ft.
Product Family
Commander Telephones
Product Type
Handset Telephones
Signal Type
Analog
Specifications
CE
Type
UPC
783586261064
Dimensions
5.5 in x 7.5 in x 11.5 in
Dimensions - Shipping
14.5 x 9.0 x 5.75
Height
11.5 in
Length
5.5 in
Weight
7 lb
Width
7.5 in
Input Voltage
Phone Line
Signal
Phone Line
CE Compliant
Yes
Connectivity Options
SMART Analogue
Operating Temperature
-40° C to +60° C
Output Level Ringer
80 dBA @ 2 ft.
Mount location
Surface-Mount & Desk Mounting