
Brand: Austdac
Catalog ID: 810-350B100
Catalog Number
810-350B100
Color
Orange
Material
Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS SmartSeries
Signal Type
Analog
Type
Weather Rating
NEMA Type 12
Cubic Capacity
610.90965 cu.in
Depth
5.07 in
Height
14.5 in
Weight
11 lb
Width
8.31 in
Input Voltage
100-240 VAC
Power
30 W
Signal
33 Ohm
Voltage Rating
100-240 VAC
Certified Listed
CE
Hazardous Rating(s)
CE Safe Area
Weather Rating
NEMA Type 12
Output Level Speaker
8 Ohm