Brand: Austdac
Catalog ID: 810-710D1R0
Catalog Number
810-710D1R0
Color
Orange
Material
Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Type
Weather Rating
NEMA Type 12
Cubic Capacity
610.90965 cu.in
Depth
5.07 in
Height
14.5 in
Weight
11 lb
Width
8.31 in
Input Voltage
24 VDC
Power
30 W
Signal
33 Ohm
Voltage Rating
24 VDC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
NEMA Type 12
Output Level Speaker
8 Ohm