
Brand: Austdac
Catalog ID: 845-008B300
Catalog Number
845-008B300
Color
Black
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Output Level Speaker
16 Ohm
Power
2W
Series
Signal Type
Analog
Type
Remote Desktop Subset
Weather Rating
NEMA Type 1
Cubic Capacity
309.82464 cu.in
Depth
4.56 in
Height
8.94 in
Weight
5 lb
Width
7.6 in
Power
2W
Signal
N/A
Certified Listed
CE
Hazardous Rating(s)
CE Safe Area
Weather Rating
NEMA Type 1
Output Level Speaker
16 Ohm