Image of 13310-203 Explosionproof Compression Driver - 13310 Series (70V)

Explosionproof Compression Driver - 13310 Series (70V)

Brand: Austdac

Catalog ID: 13310-203

A compression driver that is designed to provide optimum performance in industrial applications. These compression drivers are commonly used in heavy industrial facilities with high ambient noise and corrosive, or explosive environments. Available in 70V.

  • 30 Watts Power Handeling
  • UL Listed for Division 1 Hazardous Areas
  • Low Distortion
  • Epoxy Coated, Cast Aluminum Housing
  • Superior sound Reproduction Qualities
  • Suitable for Harsh or Corrosive Areas
  • Fits GAI-TRONICS' Horns with 1 3/8"- 18 UNEF Threads

General

Catalog Number

13310-203

Dimensions

Diameter

7 in

Length

8.875 in

Electrical Ratings

Impedance

70V