


Brand: GAI-Tronics
Catalog ID: 210-003BH
Application
Catalog Number
210-003BH
Connectivity Options
Analog
Material
Stainless Steel, Type 304, 16 Gauge, Brushed Finish
Mount location
Surface-Mount
Operating Temperature
-40° F to +140° F (-40° C to +60° C)
Type
Auto-Dial
Cubic Capacity
179.85 cu.in
Depth
3.27 in
Height
10 in
Weight
5.5 lb
Width
5.5 in
Certification
Certified Listed
Compliance
FCC Part 68 Certified
Connectivity Options
Analog
Operating Temperature
-40° F to +140° F (-40° C to +60° C)
Mount location
Surface-Mount