

Brand: Austdac
Catalog ID: 116-02-0011-001
Catalog Number
116-02-0011-001
CE Compliant
Yes
Color
Gray
Connectivity Options
VoIP
Material Type
Aluminum
Mount location
Flush-Mount
Operating Temperature
-40° C to +60° C
Power Supply
External 24–48 VDC or Power-Over-Ethernet (PoE 802.3af compliant); power requirement 7W max (4W idle)
Product Family
Help Point (VR)
Product Type
Hands-free Telephones
Signal Type
VoIP - SIP
Specifications
CE
Type
One-Button
UPC
783586259788
Weather Rating
IP65
Dimensions
1.9 in x 7.1 in x 13.9 in
Dimensions - Shipping
14.5 x 9.0 x 5.75
Height
13.9 in
Length
1.9 in
Weight
4.4 lb
Width
7.1 in
Signal
Ethernet
CE Compliant
Yes
Weather Rating
IP65
Connectivity Options
VoIP
Operating Temperature
-40° C to +60° C
Power Supply
External 24–48 VDC or Power-Over-Ethernet (PoE 802.3af compliant); power requirement 7W max (4W idle)
Mount location
Flush-Mount