Image of 116-02-055G-009 VoIP Sentinel
Image of 116-02-055G-009 VoIP Sentinel

VoIP Sentinel

Brand: GAI-Tronics

Catalog ID: 116-02-055G-009

The hands-free weather resistant 16 button, the Sentinel, is flush or surface mounted and designed to be fixed to a vertical surface by vandal resistant tamperproof screws. The combined metal keypad and stainlesssteel faceplate provide protection from the harshest environments up to IP65.

  • Sentinel VoIP
  • SIP Compatiable
  • Full keypad with 2 memory dial buttons
  • CE Marked
  • Flush Mount

General

Catalog Number

116-02-055G-009

Connectivity Options

VoIP

Operating Temperature

-40° C to +60° C

Product Family

Help Point

Product Type

Hands-free Telephones

Type

16 Button

UPC

783586259955

Operational

Connectivity Options

VoIP

Operating Temperature

-40° C to +60° C

Storage Temperature Range

-40° C to +70° C