Image of 354-710OR NEMA 4X VoIP Rugged Handset Telephone - Model 354-710 Series (Keypad), Orange

NEMA 4X VoIP Rugged Handset Telephone - Model 354-710 Series (Keypad), Orange

Brand: Austdac

Catalog ID: 354-710OR

GAI-TRONICS’ VoIP NEMA 4X Rugged Handset Keypad Telephones are designed to provide direct, point-to-point communications between personnel via an existing Internet Protocol LAN. These telephones are intended for connection to a 10/100 BaseT Ethernet SIP network and operate using Power-over-Ethernet (PoE) or an alternative, external power source. The 354-700 series VoIP Handset Telephone offers standard telephone functionality with active dial tone when the handset is removed from its cradle. This rugged telephone is weatherproof rated as NEMA 4X and will withstand a direct spray wash-down or severe weather conditions. The engineered plastic enclosure, conformal-coated printed circuit board, keypad protective boot, and stainless steel panel and hardware provide the maximum resistance to corrosion.

  • Non-metallic, Corrosion-proof Enclosure
  • NEMA 4X Weather Rating
  • SIP Compatible
  • Power Over Ethernet or Alternative 24/48 V dc Supply
  • Brushed Stainless Steel Front Panel with Push-button Volume Control
  • Four Programmable Inputs and Two Contact Closure Outputs
  • Conformal-coated Printed Circuit Board

General

Application

Outdoor & Indoor Use (NEMA 4X)

Catalog Number

354-710OR

Color

Orange

Connectivity Options

VoIP

Material Type

Engrd. Plastic/ Stainless Steel

Mount location

Surface-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

  • Cord Type: 6-ft. Hytrel Cord
  • Keypad

Weather Rating

Type 4X

Dimensions

Cubic Capacity

1201.725 cu.in

Depth

10.5 in

Dimensions

14.6 in x 10.9 in x 10.5 in

Dimensions - Shipping

16.75 x 13.25 x 13.00

Height

10.5 in

Length

14.6 in

Weight

15 lb

Width

10.9 in

Electrical Ratings

Signal

Ethernet

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15

Nema Rating

4X

Weather Rating

Type 4X

Operational

Connectivity Options

VoIP

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Configuration

Mount location

Surface-Mount