Image of 830-410B2A0 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: Austdac

Catalog ID: 830-410B2A0

ICS Remote Handset/Speaker Amplifier Station, 100-240 VAC, 8-ohm speaker output, Gray finish, PCBA tropicalization, UL Safe area

Industrial Communication System

General

Catalog Number

830-410B2A0

Color

Gray

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Type

Remote Handset/Speaker Amplifier Station

UPC

783586234075

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

985.6491 cu.in

Depth

8.18 in

Height

14.5 in

Weight

11 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

30 W

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

CE

Hazardous Rating(s)

CE Safe Area

Weather Rating

NEMA Type 12

Operational

Output Level Speaker

8 Ohm