Sentinel Help Point (SMART analogue), 16 button metal keypad, (faceplate only)
Image of 228-02-650G-009 Sentinel Help Point (SMART analogue), 16 button metal keypad, (faceplate only)

Sentinel Help Point (SMART analogue), 16 button metal keypad, (faceplate only)

Brand: Austdac

Catalog ID: 228-02-650G-009

The hands-free weather resistant Sentinel is flush or surface mounted and designed to be fixed to a vertical surface by vandal resistant tamperproof screws. The combined metal keypad and stainless steel faceplate provide protection from the harshest environments up to IP65. Self Monitoring And Reporting Telephone(s) can be integrated with GAI-TRONICS’ TMA monitoring a maintenance software. SMART gives advanced features including remote programming, fault monitoring and call logging, all from a line-powered telephone capable of operating up to 7km from the exchange on a two-wire cable.

General

Catalog Number

228-02-650G-009

CE Compliant

Yes

Connectivity Options

SMART Analogue

Operating Temperature

-20º C to +60 °C

Type

16 Button

Certifications And Compliance

CE Compliant

Yes

Operational

Connectivity Options

SMART Analogue

Operating Temperature

-20º C to +60 °C

Storage Temperature Range

-40º C to +70º C