Image of HHP1-S Silbus Handheld Programmer
Image of HHP1-S Silbus Handheld Programmer
Image of HHP1-S Silbus Handheld Programmer

Silbus Handheld Programmer

Brand: Austdac

Catalog ID: HHP1-S

The HHP1-S is a compact, intrinsically safe, handheld device designed for optimal portability and ease of use. It allows users to efficiently test, configure, and update firmware on SILBUS products directly at the operational site, eliminating the need for a laptop or other external hardware. This device is particularly useful for field technicians and engineers who require a reliable tool for on-the-spot diagnostics and adjustments, ensuring that SILBUS systems are always running at peak performance. With its user-friendly interface and robust design, the HHP1-S is an essential tool for maintaining continuous and efficient operation of SILBUS products.

Silbus Handheld Programmer Type HHP1-S

  • Silbus Interface: Monitors the status of all digital and analogue data
  • Configuration of SILBUS devices*-The HHP1-S eliminates the need for a laptop, Silbus interface (MEAN1) and a Silbus tester (GTU8) in most applications
  • Easily replicate configurations when replacing units in the field
  • Firmware updates on-site
  • Silbus Tester
  • Intrinsically Safe for use in hazardous locations
  • Store multiple configurations and software updates on a removable microSD card.

Product details

General

Catalog Number

HHP1-S

Enclosure Color

Pebble Grey (RAL 7032)

Enclosure Material

ABS (Acrylonitrile Butadiene Styrene) UL94HB

Ingress Protection

IP20

Operating Temperature

0°C to 40 °C

Power Supply

4 x AA Batteries ,Varta Longlife Type 4106 ,Varta High Energy Type 4906,Procell Type PC1500,Duracell Type MN1500

Protection

Protective Case: Black Leather Case with transparent window

Storage Device

MicroSD (max 8GB)

Storage Temperature Range

20°C to 80°C

Dimensions

Dimensions

102 mm x 190 mm x 33 mm

Height

33 mm

Length

102 mm

Weight

0.7 kg

Width

190 mm

Electrical Ratings

Amperage Rating

45/100 mA