Image of SILBUS0181 Silbus Termination Unit - Austdac

Silbus Termination Unit - Austdac

Brand: Austdac

Catalog ID: SILBUS0181

The SILBUS termination unit type SILBUS-OAS1-XXX is an explosion protected DIN railmounting module that is used to provide a SILBUS network termination, SILBUS test points and head-end lightning protection. Typically a termination unit is required at both ends of a SILBUS network or transmission line to help stop reflections and ringing in the SILBUS waveform. The SILBUS-OAS1-XXX is produced in two versions, the SILBUS-OAS1-BEG for the head-end and the SILBUS-OAS1-END for the tail-end of the SILBUS network. The SILBUS-OAS1-BEG provides network termination, test facilities as well as lightning protection for head-end control panels while the SILBUS-OAS1-END only provides network termination and test facilities. The termination unit is housed within a DIN rail mounting enclosure measuring 45mm (W) x 75mm (H) x 110mm (D). The front panel is located between the two top of enclosure mounted terminal blocks to provide easy access to the two test points.

Thermal Lo Limiter - Austdac

  • Intrinsically safe distributed input/output monitoring and control system
  • 2 wire operation up to 8,000 metres in length
  • SIL3 rated
  • Line powered devices such as digital, temperature and frequency inputs
  • Analogue inputs and outputs

General

Catalog Number

SILBUS0181