

Brand: Austdac
Catalog ID: 226-02-0000-222
Catalog Number
226-02-0000-222
CE Compliant
Yes
Color
Yellow
Connectivity Options
SMART Analogue
Material Type
Aluminum
Mount location
Surface-Mount & Post-Mounting
Operating Temperature
-20° C to +60° C
Output Level Ringer
80 dBA @ 2 ft.
Product Family
Titan Telephones
Product Type
Handset Telephones
Signal Type
Analog
Specifications
CE
Type
0 Button
UPC
783586260937
Weather Rating
IP66
Dimensions
5.1 in x 8.07 in x 14.5 in
Dimensions - Shipping
15.5 x 8.75 x 5.5
Height
14.5 in
Length
5.1 in
Weight
11 lb
Width
8.07 in
Input Voltage
Phone Line
Signal
Phone Line
CE Compliant
Yes
Weather Rating
IP66
Connectivity Options
SMART Analogue
Operating Temperature
-20° C to +60° C
Output Level Ringer
80 dBA @ 2 ft.
Storage Temperature Range
-40° C to +70° C
Mount location
Surface-Mount & Post-Mounting