Image of 110-02-0050-222 Titan (VoIP), 0 button (CB) - rail
Image of 110-02-0050-222 Titan (VoIP), 0 button (CB) - rail
NETWORK RAIL Approved

Titan (VoIP), 0 button (CB) - rail

Brand: Austdac

Catalog ID: 110-02-0050-222

Titan brings state of the art design and technology to metal bodied weather and vandal resistant telephones. These VoIP SIP models are designed to be open protocol to integrate easily into the IP network, giving increased connectivity across your route. Network Rail Catalogue Number: 0087/037809

Product details

General

Application

Rail - Level Crossings

Catalog Number

110-02-0050-222

Color

Yellow

Connectivity Options

VoIP

Operating Temperature

-40° C to +60° C

Storage Temperature Range

-40° C to +70° C

Type

0 Button (Central Battery)

Weather Resistant

Yes

Resources and downloads

Specifications