
Brand: Austdac
Catalog ID: TX6383
Trust Trolex Flammable Gas Detectors to enhance safety and protect your operations even in the most challenging environments. The fixed-point gas detector provides reliable monitoring for point source hazards and perimeter protection. The intrinsically safe, poison-resistant catalytic combustion detector provides real-time response to a range of flammable gases. The range of analogue output signals means you always get the information you need.
Experience quick change, plug-in, pre-calibrated gas sensing modules that interface with most standard industrial monitoring systems to transmit the rapid, accurate insights you need to make rapid and informed safety decisions in critical situations. Wherever you need to detect a flammable gas and however harsh the conditions, depend on Trolex Gas Detectors.
Application
Catalog Number
TX6383
Display
Graphic LCD
Depth
2.48 in, 63 mm
Height
9.76 in, 248 mm
Weight
0.99 lb
Weight Metric
0.45 kg
Width
4.33 in, 110 mm
Supply Voltage
12V dc
Humidity
95% RH non-condensing
Sensing Range
Methane
Storage Temperature Range
-20°C to 50°C, -4°F to 122°F
Temperature Range
-10 °C to 40 °C, 14°F to 104°F