Image of TX6363 Trolex Infrared Gas Detector, Methane & CO2 Detector

Trolex Infrared Gas Detector, Methane & CO2 Detector

Brand: Austdac

Catalog ID: TX6363

Trolex TX6363 Fixed Infrared Gas Detector and Transmitter for Methane and Carbon Dioxide Detection

Trolex’s CO2 Detector provides real-time methane and carbon dioxide monitoring in the toughest environments. Featuring advanced infrared detection cells with minimal drift to ensure precise and reliable readings, empowering you to make informed operational choices. The low maintenance carbon dioxide sensors are quick and easy to replace and service, reducing calibration and maintenance costs. Upgrade your industrial monitoring systems with the Trolex Infrared Gas Detector and make smarter, safer frontline decisions.

  • New infrared gas sensing technology with minimal signal drift
  • Suitable for monitoring both LEL and high concentrations
  • A selection of analog output signals: 4 to 20mA, 0.4 to 2V, 5 to 15Hz
  • Special versions available with waterproof plug and socket connectors for enhanced durability

The TX6363 Infrared Combustible Gas Detector is expertly crafted to withstand demanding environments, like tunneling and mining. Featuring a durable reinforced polymer build, electrostatic protection, and poison resistance. Its linear response across the entire sensing range allows for precise monitoring of both Lower Explosive Limit (LEL) and high concentrations, providing versatility and enhanced safety in critical monitoring situations.

General

Application

  • Petrochemical Processing
  • Mining
  • Tunnelling
  • Offshore Platforms
  • Manufacturing and Process Plants
  • Storage Areas and Warehousing
  • Water Management and Sewage Treatment
  • Power Generation
  • Gas Storage and Distribution
  • Marine and Shipping Applications
  • Telecoms

Catalog Number

TX6363

Display

Graphic LCD

Dimensions

Depth

2.48 in, 63 mm

Height

9.76 in, 248 mm

Weight

0.99 lb

Weight Metric

0.45 kg

Width

4.33 in, 110 mm

Operational

Humidity

90% RH non-condensing

Sensing Range

Methane: 0-5% v/v, 0-100% v/v, 0-100% LEL;Carbon Dioxide: 0-2% v/v, 0-5% v/v

Storage Temperature Range

-20°C to 60°C, -4°F to 140°F

Temperature Range

-10°C to 44°C, 14°F to 111.2°F