
Brand: Austdac
Catalog ID: TX9165.03
Unlock next-level safety with the Sentro 8 Multi Gas Detector, the ultimate solution for comprehensive gas monitoring. This cutting-edge system supports up to eight inputs, enabling the detection of a wide array of toxic and flammable gases, along with critical environmental parameters such as air flow, pressure, temperature, vibration, speed, and rotation. Benefit from the hot-swappable eModules that allow for seamless calibration, maintenance, or switching of gas types with minimal effort. The Sentro 8 features a user-friendly LCD screen and programmable built-in audio/visual alarms, ensuring immediate alerts in critical situations. Customize your monitoring with on-device programmable functions accessible via an ingress-proof keypad. Choose Trolex’s Sentro 8 Mutli Gas Detector for unmatched accuracy and reliability in gas sensing, delivering ultimate peace of mind.
Maximize operational efficiency with programmable relays for advanced logic control and mode options. The RS485 Modbus communication seamlessly connects multiple sensor stations via a single data cable, optimizing your monitoring network. Easily extract valuable data logs using the RS485 interface for analysis with PC application software or SCADA systems. The Advanced Gas Detection & Monitoring System offers a scalable solution that not only ensures operational efficiency but also adapts seamlessly to meet the evolving needs of diverse environments.
Catalog Number
TX9165.03
Operating Temperature Range Celcius
-10 °C to 40 °C
Operating Temperature Range Fahrenheit
14°F to 104°F
Storage Temperature Range
-20°C to 60°C, -4°F to 140°F
Depth
4.33 in
Depth Metric
110 mm
Height
10.51 in
Height Metric
267 mm
Weight
6.17 lb
Weight Metric
2.8 kg
Width
9.44 in
Width Metric
240 mm
Operating Temperature Range Celcius
-10 °C to 40 °C
Operating Temperature Range Fahrenheit
14°F to 104°F
Storage Temperature Range
-20°C to 60°C, -4°F to 140°F