Trolex Sentro 8 Underground Gas Monitor for Mining & Tunneling
Image of TX9165.01 Trolex Sentro 8 Underground Gas Monitor for Mining & Tunneling

Trolex Sentro 8 Underground Gas Monitor for Mining & Tunneling

Brand: Austdac

Catalog ID: TX9165.01

Sentro 8 Multi Gas Underground Gas Monitor for Mining, Tunneling, & Hazardous Areas

The Sentro 8 is a versatile, multi-gas detection device tailored for underground gas monitoring in complex mining and industrial settings. Capable of simultaneously scanning up to eight different gases, this underground gas monitor is certified Group I IS (intrinsically safe), guaranteeing low power usage and zero sparking in hazardous conditions. It also features multi-purpose functionality, enabling quick configuration of up to four ports to monitor ambient temperature, ventilation, air velocity, and other environmental conditions. With its real-time detection capabilities, the Sentro 8 underground gas monitor provides robust protection for teams in the most dangerous working environments.

  • Certified Safety: Fixed gas sensing station, intrinsically safe for general purpose and hazardous environments
  • Versatile Monitoring: Compatible with up to eight different gases or a combination of eight remote sensors for simultaneous monitoring
  • Hot-Swappable eModules: Facilitates easy calibration, maintenance, or gas type selection
  • Customizable Alerts: Configure set points to activate audio-visual alarms, ensuring immediate alerts in critical situations
  • Programmable Relays: Tailor logic control and mode options to fit specific needs
  • Data Management: Use the RS485 interface to easily extract and analyze data logs

Enhance your safety protocols with our intuitive, user-friendly underground gas monitor. Featuring on-site programmable functions via an ingress-proof keypad. Customize set points to activate integrated audio-visual alarms, ensuring prompt alerts in critical situations. Additionally, streamline your operations with RS485 Modbus data communications, facilitating seamless integration of multiple sensor stations through a single data cable. Elevate your safety systems with the Sentro 8, a smart, scalable solution for underground gas monitoring.

General

Catalog Number

TX9165.01

Dimensions

Depth

4.33 in

Depth Metric

110 mm

Height

10.51 in

Height Metric

267 mm

Weight

6.17 lb

Weight Metric

2.8 kg

Width

9.44 in

Width Metric

240 mm

Operational

Operating Temperature Range Celcius

-10 °C to 40 °C

Operating Temperature Range Fahrenheit

14°F to 104°F

Storage Temperature Range

-20°C to 60°C, -4°F to 140°F