Image of TX6310 Trolex Sentro X Gas Detector
Image of TX6310 Trolex Sentro X Gas Detector
Image of TX6310 Trolex Sentro X Gas Detector

Trolex Sentro X Gas Detector

Brand: Austdac

Catalog ID: TX6310

This is the main control unit within the SENTRO X Gas Detector suite, housing the central intelligence of the gas detection system. Designed to the rugged standards for direct operation in heavy industrial applications.

  • Main programmable SENTRO X Controller with OLED graphic display and keypad
  • Integral output signals: RS485 MODBUS, 4 mA to 20 mA and 0.4 V to 2 V
  • Optional dual relay output relay cards with programmable alarm functions
  • Optional power-over-ethernet (PoE) ethernet card
  • Optional integrated A/V alarm beacon for local area warning
  • Programmable Setpoint monitoring functions with assignable warnings and alarm
  • Programmable STEL and TWA monitoring functions on selected toxic gas sensors
  • Plug-in calibrated gas sensing gBlocs for a range of oxygen, toxic and flammable gas
  • Optional remote gas sensor configuration with interconnecting flexible armoured conduit with 4-core cable

General

Application

  • Petrochemical Processing
  • Mining
  • Tunnelling
  • Offshore Platforms
  • Manufacturing and Process Plants
  • Storage Areas and Warehousing
  • Water Management and Sewage Treatment
  • Power Generation
  • Gas Storage and Distribution
  • Marine and Shipping Applications
  • Telecoms

Catalog Number

TX6310

Display

Graphic OLED

Ingress Protection

IP65

Material Type

Reinforced PC/ABS polymer EMC protected and proof against surface electrostatic discharge

Dimensions

Depth

3.62 in, 92 mm

Height

7.67 in, 195 mm

Weight

1.7 lb

Weight Metric

0.775 kg

Width

6.37 in, 162 mm

Electrical Ratings

Current Amperage Description

100 mA nominal / 160 mA with AV and alarm state, 170 mA remote configuration / 230 mA with AV and alarm state

Supply Voltage

9 V to 16 V dc from an approved intrinsically safe source; 9 V to 36 V dc (GP)

Certifications And Compliance

Certification

ATEX, IECEx Group I Ma

Operational

Humidity

90% RH non-condensing

Sensing Range

Carbon Monoxide: 0-50ppm, 0-250ppm, 0-500ppm, 0-500ppm Low x H2, 0-1000ppm;Oxygen: 0-25% v/v;Methane: 0-4% v/v, 0-5% v/v, 0-100% LEL (4.4%), 0-5% v/v IR, 0-100% LEL (5.0%) IR, 0-100% v/v IR;Carbon Dioxide: 0-5% v/v IR, 0-100% v/v IR;Hydrogen: 0-1000ppm;Hydrogen Sulfide: 0-50ppm;Ammonia: 0-50ppm, 0-200ppm, 0-500ppm;Nitrogen Monoxide: 0-50ppm;Nitrogen Dioxide: 0-10ppm, 0-20ppm, 0-100ppm;Sulfur Dioxide: 0-20ppm

Storage Temperature Range

-20°C to 60°C, -4°F to 140°F

Temperature Range

-20°C to 40°C, -4°F to 104°F