Image of TX6320 Trolex Sentro X Remote Gas Sensor
New

Trolex Sentro X Remote Gas Sensor

Brand: Austdac

Catalog ID: TX6320

Data from the Remote Gas Sensor is transmitted to the SENTRO X Controller, which can be mounted in a more accessible and convenient location, up to 10 metres away from the gas detection area.

  • Remote Sensing up to 10m
  • Plug-in calibrated gas sensing gBlocs for a range of oxygen, toxic and flammable gases

General

Application

  • Petrochemical Processing
  • Mining
  • Tunnelling
  • Offshore Platforms
  • Manufacturing and Process Plants
  • Storage Areas and Warehousing
  • Water Management and Sewage Treatment
  • Power Generation
  • Gas Storage and Distribution
  • Marine and Shipping Applications
  • Telecoms

Catalog Number

TX6320

Ingress Protection

IP65

Material Type

Reinforced PC/ABS polymer EMC protected and proof against surface electrostatic discharge

Dimensions

Depth

2.79 in, 71 mm

Height

3.38 in, 86 mm

Weight

0.47 lb

Weight Metric

0.215 kg

Width

4.68 in, 119 mm

Certifications And Compliance

Certification

ATEX, IECEx Group I M3

Operational

Humidity

90% RH non-condensing

Storage Temperature Range

-20°C to 60°C, -4°F to 140°F

Temperature Range

-20°C to 40°C, -4°F to 104°F