

Brand: GAI-Tronics
Catalog ID: 116-02-055G-009
Catalog Number
116-02-055G-009
Connectivity Options
VoIP
Operating Temperature
-40° C to +60° C
Product Family
Help Point
Product Type
Hands-free Telephones
Type
16 Button
UPC
783586259955
Connectivity Options
VoIP
Operating Temperature
-40° C to +60° C
Storage Temperature Range
-40° C to +70° C