
Brand: Austdac
Catalog ID: 228-02-2003-901
Catalog Number
228-02-2003-901
CE Compliant
Yes
Color
Silver
Connectivity Options
SMART Analogue
Material Type
Aluminum
Mount location
Flush-Mount & Surface-Mount
Output Level Ringer
75 dBA @ 2 ft.
Signal Type
Analog
Specifications
CE
Type
Three-Button
Weather Rating
IP65
Dimensions
1.9 in x 7.1 in x 13.9 in
Dimensions - Shipping
14.5 x 9.0 x 5.75
Height
13.9 in
Length
1.9 in
Weight
4.4 lb
Width
7.1 in
Input Voltage
Phone Line
Signal
Phone Line
CE Compliant
Yes
Weather Rating
IP65
Connectivity Options
SMART Analogue
Output Level Ringer
75 dBA @ 2 ft.
Storage Temperature Range
-40° C to +70° C
Mount location
Flush-Mount & Surface-Mount