BELL
Image of 5180-6 1-Gang Horizontal Weatherproof Cover, Duplex, White, Carded
Image of 5180-6 1-Gang Horizontal Weatherproof Cover, Duplex, White, Carded

1-Gang Horizontal Weatherproof Cover, Duplex, White, Carded

OR

Brand:

Bell

Catalog ID:

5180-6

1-Gang Horizontal Weatherproof Cover, Duplex, White, Carded

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • Duplex configuration
  • Horizontal

Product details

General

Application

Flip

Catalog Number

5180-6

Color

White

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169518069

Dimensions

Actual Depth

1 in

Height

2.813 in

Weight

0.27 lb

Width

4.563 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Carded

Pallet Quantity

1440

Standard Package

6