BELL
Image of 5030-0 1-Gang RAYNTITE® Weatherproof Cover, Vertical, 2.150 in. Dia., Gray
Image of 5030-0 1-Gang RAYNTITE® Weatherproof Cover, Vertical, 2.150 in. Dia., Gray

1-Gang RAYNTITE® Weatherproof Cover, Vertical, 2.150 in. Dia., Gray

OR

Brand:

Bell

Catalog ID:

5030-0

Collection name:

RAYNTITE

1-Gang RAYNTITE® Weatherproof Cover, Vertical, 2.150 in. Dia., Gray

Product details

General

Application

Flip

Catalog Number

5030-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Sub Brand

Rayntite®

Type

Cover

UPC

050169503003

Dimensions

Actual Depth

1.125 in

Height

4.5 in

Weight

0.454 lb

Width

2.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

12

Packaging Type

Shrink

Pallet Quantity

1440

Standard Package

12