BELL
Image of 5166-0WRTR 2-Gang Weatherproof Cover, Toggle Single Pole 125V, 15A Switch & WRTR Duplex Receptacle Included, Gray
Image of 5166-0WRTR 2-Gang Weatherproof Cover, Toggle Single Pole 125V, 15A Switch & WRTR Duplex Receptacle Included, Gray

2-Gang Weatherproof Cover, Toggle Single Pole 125V, 15A Switch & WRTR Duplex Receptacle Included, Gray

Brand:

Bell

Catalog ID:

5166-0WRTR

2-Gang Weatherproof Cover, Toggle Single Pole 125V, 15A Switch & WRTR Duplex Receptacle Included, Gray

Product details

General

Application

  • Flip
  • Switch Cover

Catalog Number

5166-0WRTR

Color

Gray

Construction

Metallic

Cover Included

Yes

Cover Type

Flip/Snap;Toggle

EU RoHS Indicator

Yes

Installation Type

Kits

Material

Aluminum

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Toggle Switch

Yes

Type

Cover

UPC

050169995549

Dimensions

Dimensions

4.61 in x 4.61 in x 0.93 in

Height

0.93 in

Length

4.61 in

Weight

0.695 lb

Width

4.61 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

8

Packaging Type

Shrink

Pallet Quantity

560

Standard Package

8