BELL
Image of 5876-6 4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Architectural Lampholders, Box, and Cover, White
Image of 5876-6 4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Architectural Lampholders, Box, and Cover, White

4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Architectural Lampholders, Box, and Cover, White

Brand:

Catalog ID:

5876-6

4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Architectural Lampholders, Box, and Cover, White

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5876-6

Color

White

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Number Of Outlets

3

Type

  • Box
  • Cover
  • Lighting

UPC

050169587669

Weather Resistant

Yes

Dimensions

Dimensions

3.336 in x 10 in x 4.594 in

Height

4.594 in

Length

3.336 in

Weight

2.75 lb

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

ENERGY STAR Certified

No

Logistics

Carton Quantity

4

Packaging Type

Carded

Pallet Quantity

192

Standard Package

4