BELL
Image of 5841-6 4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover and Photocell, White
Image of 5841-6 4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover and Photocell, White
Image of 5841-6 4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover and Photocell, White
Image of 5841-6 4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover and Photocell, White
+2
Image of 5841-6 4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover and Photocell, White

4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover and Photocell, White

Brand:

Bell

Catalog ID:

5841-6

4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover and Photocell, White

  • Rugged die cast constructions
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • No Need to purchase separate components
  • Rugged die cast construction
  • State of the art powder coat finish provides maximum weatherability and scratch resistance
  • Use 75-150W PAR 38 lamps
  • Lampholders are supplied with extra long wire leads for easy hook up, porcelain socket, an inside gasket, and a 1/2 in. locknut
  • Cover is supplied with gasket

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5841-6

Color

White

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Number Of Outlets

3

Type

  • Box
  • Cover
  • Lighting
  • Photocell

UPC

050169584163

Weather Resistant

Yes

Dimensions

Detection Range (ft.)

75 ft

Dimensions

2.625 in x 5 in x 8.125 in

Height

8.125 in

Length

2.625 in

Range of Motion

220 °

Weight

1.825 lb

Width

5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

ENERGY STAR Certified

No

Logistics

Carton Quantity

4

Packaging Type

Carded

Pallet Quantity

240

Standard Package

4