BELL
Image of 5624-6 4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 1 Lampholder, Gasket, and Hardware, White, Carded
Image of 5624-6 4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 1 Lampholder, Gasket, and Hardware, White, Carded
Image of 5624-6 4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 1 Lampholder, Gasket, and Hardware, White, Carded

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 1 Lampholder, Gasket, and Hardware, White, Carded

Brand:

Bell

Catalog ID:

5624-6

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 1 Lampholder, Gasket, and Hardware, White, Carded

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Includes gasket and mounting hardware.
  • Multi-lingual instructions in each package.
  • No Need to purchase separate components.

Product details

General

Catalog Number

5624-6

Color

White

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Architectural;Flood;Swivel

Light Source

  • Incandescent
  • PAR 38

Material

Die Cast Aluminum

Number Of Outlets

1

Type

  • Cover
  • Lighting

UPC

050169562468

Dimensions

Dimensions

3.336 in x 4.125 in x 4.125 in

Height

4.125 in

Length

3.336 in

Weight

0.84 lb

Width

4.125 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

4

Packaging Type

Carded

Pallet Quantity

640

Standard Package

4

Resources and downloads