BELL
Image not found
Image not found
play
360 View

Weatherproof Lampholder, 75-150W Par 38 Lamps, External Gasket, Gray

Brand:

Bell

Catalog ID:

5606-0G

Weatherproof Lampholder, 75-150W Par 38 Lamps, External Gasket, Gray

  • Weatherproof
  • 75-150W Par 38 Lamps

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5606-0G

Color

Gray

Dusk to Dawn

No

Glass/Lens Type

No Glass/Lens

Light Source

Incandescent

Material

Cast Metal

UPC

050169917138

Weather Resistant

Yes

Dimensions

Dimensions

4.174 in x 2.6 in x 3.169 in

Height

3.169 in

Length

4.174 in

Range of Motion

110 °

Weight

0.288 lb

Width

2.6 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

ENERGY STAR Certified

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

2000

Resources and downloads