BELL
Image of 5625-0G 4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, External Gasket and Hardware, Gray
Image of 5625-0G 4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, External Gasket and Hardware, Gray
play
360 View
Image of 5625-0G 4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, External Gasket and Hardware, Gray

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, External Gasket and Hardware, Gray

Brand:

Bell

Catalog ID:

5625-0G

4 in. Round Weatherproof Combination Cover for 75-150W Par 38 Lamps, Includes 2 Lampholders, Gasket, External Gasket and Hardware, Gray

  • Weatherproof
  • Includes 2 Lampholders

Product details

General

Catalog Number

5625-0G

Color

Gray

Cover Included

No

Material

Cast Metal

Toggle Switch

No

UPC

050169917169

Weather Resistant

Yes

Dimensions

Dimensions

2.797 in x 4.788 in x 4.549 in

Height

4.549 in

Length

2.797 in

Weight

0.745 lb

Width

4.788 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

8

Minimum Pack Quantity

8

Pallet Quantity

840

Resources and downloads